IESNA:LM-63-2002
[TEST]P1390120
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-850-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 80CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10202.3
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
37.7 34.5 37.7 43.9 50.2 56.5 62.8 69.0 75.3 84.7 97.3 119.3 160.0 197.7 197.7 194.6 204.0 222.8 279.3 505.3 790.8 859.9 775.1 655.9 492.7 401.7 354.6 329.5 317.0 295.0 263.6 191.4 75.3 22.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 37.7 43.9 50.2 56.5 59.6 65.9 69.0 78.5 84.7 100.4 125.5 153.8 156.9 153.8 150.6 160.0 188.3 304.4 448.8 489.6 455.0 404.8 335.8 298.1 282.4 273.0 266.7 254.2 226.0 175.7 84.7 22.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 37.7 40.8 47.1 53.3 56.5 62.8 62.8 69.0 75.3 84.7 91.0 109.8 116.1 113.0 100.4 97.3 100.4 103.6 106.7 119.3 138.1 153.8 178.9 197.7 210.3 219.7 216.5 213.4 188.3 160.0 91.0 22.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 37.7 40.8 47.1 50.2 53.3 59.6 59.6 65.9 69.0 78.5 81.6 97.3 100.4 100.4 91.0 87.9 91.0 91.0 94.1 103.6 119.3 131.8 150.6 169.5 178.9 185.2 185.2 188.3 172.6 150.6 91.0 25.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 37.7 40.8 43.9 50.2 53.3 56.5 56.5 59.6 62.8 69.0 75.3 84.7 87.9 87.9 81.6 81.6 81.6 81.6 81.6 87.9 97.3 106.7 125.5 138.1 147.5 153.8 153.8 160.0 156.9 141.2 94.1 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 34.5 37.7 43.9 47.1 50.2 50.2 50.2 56.5 56.5 62.8 65.9 69.0 72.2 72.2 69.0 72.2 69.0 69.0 69.0 72.2 78.5 84.7 97.3 109.8 113.0 119.3 122.4 134.9 138.1 128.7 94.1 31.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 34.5 37.7 40.8 43.9 47.1 47.1 47.1 50.2 50.2 53.3 56.5 56.5 56.5 59.6 59.6 62.8 59.6 56.5 56.5 56.5 56.5 59.6 69.0 78.5 81.6 84.7 91.0 106.7 122.4 119.3 94.1 34.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 34.5 37.7 40.8 40.8 43.9 43.9 43.9 47.1 47.1 50.2 53.3 53.3 53.3 53.3 53.3 56.5 56.5 53.3 53.3 53.3 53.3 56.5 65.9 75.3 78.5 81.6 87.9 97.3 106.7 103.6 81.6 31.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 34.5 37.7 37.7 40.8 43.9 43.9 43.9 43.9 43.9 47.1 47.1 47.1 47.1 50.2 50.2 50.2 50.2 50.2 50.2 50.2 50.2 53.3 62.8 72.2 75.3 78.5 81.6 87.9 91.0 87.9 69.0 31.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 31.4 34.5 37.7 37.7 40.8 40.8 40.8 40.8 40.8 43.9 43.9 43.9 43.9 43.9 43.9 43.9 47.1 43.9 47.1 47.1 47.1 50.2 56.5 65.9 72.2 75.3 78.5 75.3 72.2 69.0 56.5 28.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 31.4 34.5 34.5 34.5 37.7 37.7 37.7 37.7 37.7 40.8 37.7 37.7 37.7 37.7 37.7 37.7 40.8 40.8 43.9 43.9 43.9 47.1 53.3 62.8 69.0 72.2 72.2 65.9 56.5 53.3 43.9 25.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 31.4 34.5 34.5 34.5 34.5 34.5 34.5 34.5 34.5 37.7 34.5 34.5 34.5 34.5 34.5 34.5 37.7 37.7 40.8 40.8 40.8 43.9 50.2 56.5 59.6 62.8 59.6 53.3 47.1 43.9 34.5 18.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 31.4 31.4 31.4 34.5 34.5 34.5 34.5 34.5 34.5 34.5 34.5 34.5 31.4 31.4 31.4 31.4 34.5 31.4 34.5 37.7 40.8 43.9 47.1 50.2 50.2 50.2 47.1 43.9 37.7 31.4 25.1 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 28.2 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 31.4 28.2 28.2 28.2 28.2 28.2 28.2 31.4 31.4 37.7 40.8 43.9 43.9 40.8 40.8 34.5 31.4 25.1 22.0 12.6 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 28.2 28.2 28.2 31.4 28.2 28.2 28.2 28.2 28.2 28.2 28.2 28.2 25.1 25.1 25.1 25.1 25.1 22.0 25.1 28.2 34.5 37.7 40.8 37.7 31.4 28.2 22.0 18.8 15.7 9.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 28.2 28.2 28.2 31.4 28.2 28.2 28.2 28.2 25.1 25.1 25.1 25.1 22.0 22.0 22.0 22.0 22.0 22.0 22.0 25.1 28.2 28.2 31.4 28.2 25.1 22.0 15.7 15.7 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 28.2 28.2 28.2 28.2 28.2 25.1 25.1 25.1 25.1 25.1 22.0 22.0 18.8 18.8 18.8 18.8 22.0 22.0 22.0 18.8 22.0 18.8 22.0 18.8 15.7 15.7 12.6 9.4 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 25.1 28.2 25.1 25.1 25.1 25.1 22.0 22.0 18.8 18.8 15.7 15.7 12.6 15.7 18.8 18.8 18.8 15.7 12.6 9.4 9.4 9.4 9.4 6.3 6.3 6.3 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 25.1 25.1 25.1 22.0 22.0 22.0 18.8 18.8 15.7 15.7 12.6 12.6 9.4 12.6 15.7 18.8 15.7 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 25.1 25.1 25.1 22.0 22.0 22.0 18.8 15.7 12.6 12.6 9.4 9.4 6.3 9.4 12.6 15.7 12.6 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 25.1 25.1 25.1 22.0 22.0 18.8 15.7 15.7 12.6 12.6 9.4 6.3 6.3 6.3 9.4 9.4 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 22.0 22.0 22.0 18.8 18.8 18.8 15.7 12.6 9.4 9.4 6.3 3.1 3.1 3.1 3.1 6.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 22.0 22.0 22.0 18.8 18.8 15.7 12.6 9.4 6.3 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 22.0 22.0 22.0 18.8 18.8 15.7 12.6 6.3 6.3 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 25.1 25.1 22.0 22.0 22.0 18.8 18.8 12.6 9.4 6.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 22.0 18.8 18.8 18.8 15.7 15.7 12.6 9.4 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 22.0 18.8 18.8 18.8 15.7 15.7 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 22.0 18.8 18.8 18.8 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 22.0 18.8 18.8 15.7 15.7 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 18.8 15.7 15.7 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 18.8 15.7 15.7 12.6 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 18.8 15.7 15.7 12.6 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 22.0 18.8 15.7 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 12.6 12.6 9.4 9.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 12.6 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 12.6 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 15.7 12.6 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 15.7 12.6 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 22.0 15.7 12.6 9.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 25.1 18.8 15.7 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 22.0 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 28.2 22.0 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 25.1 22.0 18.8 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 31.4 25.1 22.0 18.8 15.7 12.6 6.3 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 28.2 25.1 22.0 15.7 12.6 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 28.2 25.1 22.0 18.8 15.7 9.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 31.4 28.2 25.1 22.0 18.8 12.6 9.4 6.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 34.5 31.4 28.2 25.1 22.0 15.7 12.6 9.4 6.3 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 34.5 31.4 28.2 25.1 22.0 18.8 15.7 9.4 6.3 6.3 6.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 37.7 34.5 31.4 28.2 25.1 22.0 18.8 12.6 9.4 6.3 6.3 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 40.8 37.7 34.5 31.4 28.2 25.1 22.0 15.7 12.6 9.4 9.4 6.3 6.3 6.3 3.1 3.1 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 40.8 37.7 34.5 31.4 31.4 28.2 22.0 18.8 12.6 12.6 9.4 9.4 6.3 6.3 6.3 3.1 3.1 3.1 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.1 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 40.8 37.7 34.5 34.5 31.4 25.1 22.0 15.7 15.7 12.6 12.6 9.4 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.3 6.3 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 40.8 37.7 37.7 34.5 31.4 28.2 22.0 18.8 15.7 12.6 12.6 9.4 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.3 6.3 3.1 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 40.8 40.8 37.7 37.7 34.5 31.4 25.1 22.0 18.8 15.7 15.7 12.6 12.6 9.4 9.4 9.4 9.4 9.4 6.3 6.3 3.1 3.1 3.1 3.1 3.1 3.1 3.1 6.3 6.3 6.3 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 43.9 40.8 40.8 37.7 37.7 31.4 28.2 22.0 18.8 18.8 15.7 12.6 12.6 12.6 9.4 9.4 9.4 9.4 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 9.4 9.4 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 43.9 43.9 40.8 40.8 37.7 34.5 28.2 25.1 22.0 18.8 18.8 15.7 15.7 12.6 12.6 12.6 12.6 12.6 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 43.9 43.9 40.8 40.8 40.8 34.5 31.4 25.1 22.0 22.0 18.8 15.7 15.7 12.6 12.6 12.6 12.6 12.6 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 43.9 43.9 40.8 40.8 40.8 37.7 34.5 28.2 25.1 22.0 22.0 18.8 18.8 15.7 15.7 15.7 15.7 12.6 9.4 9.4 6.3 6.3 6.3 6.3 6.3 6.3 6.3 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 47.1 47.1 43.9 43.9 43.9 37.7 34.5 31.4 25.1 25.1 22.0 18.8 18.8 15.7 15.7 15.7 15.7 15.7 12.6 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 47.1 47.1 43.9 43.9 43.9 40.8 37.7 31.4 28.2 25.1 25.1 22.0 22.0 18.8 18.8 18.8 18.8 15.7 12.6 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 47.1 47.1 43.9 43.9 43.9 40.8 37.7 34.5 28.2 25.1 25.1 22.0 22.0 18.8 18.8 18.8 18.8 15.7 12.6 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 47.1 47.1 43.9 43.9 43.9 40.8 37.7 34.5 28.2 28.2 25.1 25.1 22.0 22.0 22.0 22.0 18.8 18.8 15.7 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 47.1 47.1 47.1 43.9 43.9 43.9 43.9 37.7 34.5 31.4 28.2 28.2 25.1 25.1 22.0 22.0 22.0 22.0 18.8 15.7 15.7 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 43.9 43.9 43.9 37.7 34.5 31.4 31.4 28.2 28.2 25.1 25.1 25.1 25.1 22.0 22.0 18.8 15.7 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 43.9 43.9 43.9 37.7 34.5 31.4 31.4 28.2 28.2 25.1 25.1 25.1 25.1 22.0 22.0 18.8 15.7 12.6 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 43.9 43.9 43.9 37.7 34.5 31.4 31.4 28.2 28.2 28.2 28.2 28.2 28.2 25.1 25.1 22.0 18.8 15.7 12.6 12.6 12.6 12.6 12.6 12.6 9.4 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 43.9 40.8 40.8 37.7 34.5 34.5 34.5 31.4 31.4 28.2 28.2 28.2 31.4 31.4 28.2 25.1 22.0 18.8 15.7 15.7 12.6 12.6 15.7 12.6 12.6 9.4 9.4 9.4 9.4 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 40.8 40.8 40.8 40.8 40.8 37.7 34.5 34.5 34.5 31.4 31.4 31.4 31.4 31.4 31.4 34.5 31.4 25.1 22.0 18.8 15.7 15.7 15.7 15.7 15.7 15.7 12.6 9.4 9.4 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 40.8 40.8 40.8 37.7 37.7 37.7 34.5 34.5 34.5 31.4 31.4 31.4 31.4 31.4 34.5 37.7 34.5 28.2 25.1 22.0 18.8 18.8 15.7 15.7 18.8 15.7 12.6 9.4 9.4 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 40.8 40.8 40.8 37.7 37.7 37.7 34.5 34.5 34.5 34.5 34.5 34.5 34.5 34.5 37.7 37.7 37.7 31.4 31.4 31.4 28.2 28.2 25.1 22.0 25.1 22.0 18.8 15.7 12.6 9.4 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 40.8 40.8 40.8 40.8 37.7 37.7 37.7 37.7 37.7 34.5 34.5 37.7 37.7 37.7 37.7 40.8 37.7 37.7 37.7 40.8 40.8 37.7 31.4 31.4 28.2 25.1 22.0 18.8 15.7 9.4 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 43.9 40.8 40.8 40.8 40.8 40.8 37.7 37.7 37.7 37.7 37.7 37.7 37.7 37.7 37.7 37.7 40.8 40.8 40.8 40.8 43.9 50.2 50.2 43.9 40.8 37.7 34.5 31.4 28.2 25.1 15.7 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 43.9 40.8 40.8 40.8 40.8 40.8 37.7 37.7 37.7 37.7 37.7 37.7 37.7 40.8 40.8 40.8 40.8 40.8 40.8 43.9 50.2 59.6 59.6 53.3 47.1 43.9 37.7 34.5 31.4 28.2 18.8 12.6 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 43.9 40.8 40.8 40.8 43.9 40.8 40.8 40.8 40.8 40.8 40.8 40.8 40.8 43.9 43.9 43.9 43.9 43.9 43.9 47.1 53.3 59.6 62.8 59.6 56.5 53.3 50.2 47.1 40.8 37.7 28.2 18.8 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 43.9 43.9 40.8 40.8 43.9 43.9 43.9 43.9 43.9 47.1 47.1 47.1 47.1 50.2 50.2 53.3 56.5 62.8 65.9 65.9 65.9 65.9 59.6 56.5 53.3 50.2 40.8 25.1 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 47.1 43.9 43.9 43.9 43.9 43.9 43.9 43.9 43.9 47.1 47.1 50.2 50.2 53.3 53.3 56.5 56.5 62.8 65.9 72.2 75.3 75.3 72.2 69.0 62.8 59.6 50.2 31.4 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 43.9 43.9 43.9 43.9 47.1 43.9 43.9 43.9 47.1 47.1 47.1 47.1 47.1 50.2 50.2 53.3 53.3 56.5 56.5 59.6 59.6 62.8 69.0 78.5 84.7 84.7 81.6 78.5 72.2 69.0 59.6 37.7 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 47.1 47.1 47.1 47.1 50.2 47.1 47.1 47.1 50.2 50.2 50.2 50.2 53.3 56.5 56.5 59.6 59.6 59.6 59.6 62.8 62.8 65.9 75.3 84.7 87.9 91.0 91.0 91.0 91.0 87.9 72.2 37.7 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 47.1 47.1 47.1 50.2 50.2 50.2 50.2 50.2 53.3 56.5 56.5 56.5 56.5 59.6 62.8 65.9 62.8 62.8 62.8 65.9 65.9 69.0 78.5 87.9 94.1 97.3 97.3 103.6 109.8 103.6 87.9 40.8 6.3 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 50.2 50.2 50.2 53.3 53.3 53.3 53.3 56.5 59.6 59.6 59.6 62.8 65.9 65.9 69.0 69.0 65.9 62.8 65.9 65.9 72.2 84.7 94.1 97.3 100.4 106.7 116.1 125.5 122.4 100.4 40.8 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 50.2 50.2 53.3 53.3 56.5 56.5 56.5 59.6 62.8 62.8 62.8 65.9 69.0 72.2 75.3 72.2 69.0 65.9 69.0 69.0 75.3 87.9 97.3 100.4 106.7 113.0 128.7 144.4 138.1 113.0 40.8 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 50.2 53.3 56.5 56.5 59.6 59.6 62.8 65.9 69.0 72.2 75.3 81.6 81.6 81.6 84.7 81.6 81.6 78.5 84.7 94.1 100.4 116.1 125.5 128.7 134.9 138.1 147.5 153.8 141.2 106.7 37.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 53.3 53.3 59.6 59.6 62.8 65.9 69.0 72.2 78.5 81.6 91.0 97.3 94.1 94.1 94.1 91.0 94.1 94.1 100.4 119.3 128.7 144.4 153.8 160.0 163.2 163.2 166.3 163.2 144.4 97.3 37.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 53.3 56.5 59.6 62.8 65.9 69.0 72.2 78.5 84.7 91.0 103.6 109.8 106.7 103.6 100.4 100.4 103.6 106.7 116.1 141.2 153.8 169.5 182.0 188.3 191.4 185.2 182.0 172.6 147.5 91.0 34.5 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 53.3 56.5 62.8 65.9 69.0 72.2 78.5 84.7 91.0 100.4 116.1 125.5 119.3 113.0 109.8 109.8 116.1 119.3 131.8 166.3 178.9 197.7 210.3 216.5 219.7 210.3 200.8 182.0 150.6 81.6 31.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 56.5 59.6 65.9 69.0 75.3 78.5 87.9 97.3 109.8 131.8 156.9 163.2 160.0 156.9 166.3 210.3 310.7 404.8 464.5 489.6 467.6 373.4 329.5 301.3 285.6 263.6 241.6 210.3 150.6 75.3 31.4 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 56.5 59.6 65.9 72.2 78.5 84.7 94.1 106.7 125.5 160.0 197.7 200.8 197.7 200.8 222.8 307.5 505.3 687.3 797.1 809.7 756.3 549.2 445.6 382.9 348.3 313.8 279.3 235.4 150.6 69.0 28.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 62.8 69.0 75.3 84.7 94.1 106.7 134.9 188.3 266.7 323.2 351.5 386.0 445.6 580.6 922.6 1525.2 2199.9 2388.2 2193.6 1798.2 1415.3 1054.4 781.4 580.6 445.6 345.2 273.0 150.6 75.3 28.2 3.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 62.8 72.2 78.5 91.0 100.4 119.3 163.2 247.9 373.4 445.6 499.0 571.2 687.3 938.3 1537.7 2545.1 3712.5 3979.3 3574.4 2840.1 2281.5 1663.3 1180.0 812.8 577.4 411.1 310.7 147.5 78.5 28.2 3.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 65.9 75.3 81.6 97.3 122.4 188.3 310.7 486.4 681.0 847.3 998.0 1170.6 1399.6 1876.7 2997.0 4556.7 5877.9 6144.6 5721.0 5008.6 4493.9 3853.7 3116.2 2177.9 1321.2 737.5 398.6 163.2 84.7 31.4 3.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 65.9 75.3 84.7 106.7 141.2 260.5 461.3 724.9 988.5 1249.0 1493.8 1766.8 2112.0 2818.1 4456.3 6568.3 8043.3 8310.0 7864.4 7174.0 6706.4 6044.2 5052.5 3539.9 2064.9 1060.7 483.3 175.7 91.0 31.4 3.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 69.0 78.5 87.9 113.0 163.2 329.5 608.8 963.4 1296.1 1647.6 1992.8 2366.2 2821.3 3756.4 5915.5 8576.7 10208.6 10472.2 10010.9 9342.5 8918.8 8234.7 6985.7 4905.0 2805.6 1387.1 571.2 191.4 97.3 34.5 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 69.0 78.5 91.0 119.3 182.0 398.6 756.3 1201.9 1603.6 2049.3 2488.6 2962.5 3533.6 4694.8 7374.8 10588.3 12374.0 12637.6 12154.3 11507.8 11131.3 10425.2 8922.0 6267.0 3549.3 1710.3 655.9 204.0 103.6 34.5 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 69.0 81.6 97.3 131.8 238.5 583.7 1067.0 1609.9 2130.8 2623.5 3128.8 3652.9 4399.8 5990.9 8925.1 12185.7 13801.9 14078.0 13736.0 13384.5 13133.4 12220.2 10167.8 7327.7 4487.7 2526.3 853.6 254.2 106.7 31.4 3.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 50.2 53.3 59.6 72.2 81.6 100.4 144.4 295.0 765.7 1374.5 2014.7 2658.1 3197.8 3769.0 4343.3 5265.9 7283.8 10472.2 13779.9 15226.6 15518.5 15317.6 15258.0 15132.5 14015.3 11413.7 8385.3 5426.0 3342.2 1051.3 304.4 109.8 31.4 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 59.6 72.2 84.7 106.7 153.8 351.5 947.7 1682.1 2419.6 3185.3 3775.3 4412.3 5036.8 6132.1 8576.7 12022.5 15374.1 16651.4 16962.1 16899.3 17134.7 17131.5 15813.5 12659.6 9446.0 6364.3 4161.3 1249.0 354.6 113.0 28.2 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 59.6 72.2 84.7 109.8 166.3 408.0 1132.9 1992.8 2827.5 3712.5 4349.6 5052.5 5727.2 6998.2 9872.8 13572.8 16971.5 18079.3 18402.5 18481.0 19011.3 19133.7 17608.5 13905.4 10506.8 7302.6 4977.2 1446.7 404.8 116.1 25.1 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 59.6 72.2 84.7 113.0 182.0 483.3 1308.6 2290.9 3188.4 4064.0 4751.3 5532.7 6320.4 7785.9 10986.9 15220.4 18509.2 19588.8 19877.5 20134.8 20756.2 20618.1 18663.0 14818.7 11275.6 8241.0 5545.2 1647.6 489.6 125.5 28.2 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 47.1 50.2 59.6 72.2 87.9 116.1 200.8 558.6 1484.4 2592.2 3546.2 4415.5 5153.0 6012.8 6916.6 8573.6 12101.0 16867.9 20046.9 21095.1 21355.6 21788.6 22501.0 22102.5 19717.4 15731.9 12047.6 9182.4 6116.4 1848.4 574.3 138.1 28.2 3.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 50.2 59.6 72.2 87.9 116.1 216.5 630.8 1660.1 2890.3 3907.1 4767.0 5551.5 6493.0 7509.8 9361.3 13211.9 18515.5 21584.7 22604.6 22830.5 23439.3 24245.9 23583.7 20768.7 16642.0 12816.5 10120.8 6684.4 2046.1 655.9 147.5 31.4 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 50.2 59.6 72.2 87.9 119.3 232.2 706.1 1835.9 3188.4 4264.8 5118.4 5953.2 6973.1 8102.9 10149.0 14326.0 20163.0 23122.4 24110.9 24305.5 25093.2 25990.7 25068.1 21823.2 17555.2 13585.3 11059.1 7252.4 2247.0 740.6 156.9 31.4 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 50.2 59.6 72.2 87.9 122.4 238.5 759.4 1958.2 3345.3 4399.8 5250.2 6135.2 7186.5 8388.5 10572.7 14928.5 20828.3 23775.1 24829.6 25152.8 26069.2 26882.0 25811.8 22397.5 17969.4 14225.5 11586.3 7440.7 2469.8 806.5 156.9 31.4 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 43.9 50.2 59.6 72.2 87.9 125.5 241.6 812.8 2080.6 3505.4 4531.6 5382.0 6317.2 7403.1 8674.0 10993.2 15531.0 21490.5 24427.9 25551.4 26000.1 27042.0 27773.2 26552.5 22971.8 18380.5 14862.6 12113.5 7632.1 2695.7 872.4 156.9 31.4 3.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 47.1 56.5 72.2 87.9 125.5 247.9 866.1 2203.0 3662.3 4666.5 5513.8 6499.2 7616.5 8959.6 11416.8 16133.6 22155.8 25077.5 26270.0 26844.3 28018.0 28661.3 27296.2 23542.9 18794.8 15502.8 12640.7 7820.4 2918.5 935.2 153.8 31.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 47.1 56.5 72.2 87.9 128.7 251.1 919.5 2325.4 3819.2 4798.3 5645.7 6681.3 7829.9 9245.2 11837.4 16736.1 22818.0 25730.2 26988.7 27691.6 28990.9 29552.6 28036.8 24117.2 19205.9 16139.9 13168.0 8008.7 3141.4 1001.1 153.8 31.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 47.1 56.5 72.2 87.9 125.5 247.9 888.1 2240.7 3674.9 4669.7 5501.3 6464.7 7572.5 8925.1 11357.2 16036.3 22027.1 24986.5 26138.2 26709.4 27845.4 28444.8 27035.7 23295.0 18634.7 15446.3 12565.4 7789.1 2940.5 1004.2 169.5 31.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 40.8 47.1 56.5 72.2 87.9 122.4 241.6 856.7 2156.0 3530.5 4544.1 5353.8 6248.2 7312.0 8605.0 10873.9 15333.3 21236.3 24242.7 25284.6 25727.1 26696.8 27340.2 26037.8 22472.8 18063.6 14752.8 11962.9 7572.5 2739.7 1007.4 182.0 31.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 69.0 84.7 119.3 238.5 825.4 2068.1 3383.0 4415.5 5209.4 6031.7 7054.7 8284.9 10393.8 14633.5 20442.3 23499.0 24434.2 24741.7 25551.4 26232.4 25036.7 21650.6 17489.3 14056.1 11357.2 7352.8 2538.8 1007.4 197.7 28.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 69.0 84.7 116.1 232.2 794.0 1983.4 3238.6 4286.8 5061.9 5815.1 6794.2 7964.8 9910.5 13930.5 19651.5 22755.2 23580.6 23759.4 24402.8 25124.6 24035.6 20828.3 16918.1 13362.5 10754.7 7133.2 2338.0 1010.5 210.3 28.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 69.0 84.7 113.0 216.5 712.4 1776.2 2949.9 3951.0 4729.3 5435.4 6314.1 7352.8 9069.4 12769.4 18091.8 21233.2 22118.2 22309.6 22811.7 23464.5 22651.7 19824.1 16074.0 12552.9 9907.4 6596.5 2156.0 913.2 197.7 28.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 69.0 84.7 109.8 200.8 633.9 1572.2 2661.2 3615.2 4399.8 5055.7 5830.8 6740.9 8231.5 11608.3 16532.1 19711.1 20658.9 20859.7 21220.6 21804.3 21267.7 18816.8 15226.6 11743.2 9060.0 6059.9 1970.8 812.8 182.0 25.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 65.9 81.6 106.7 185.2 552.3 1365.1 2369.4 3279.4 4067.1 4675.9 5350.7 6128.9 7390.5 10447.1 14972.4 18189.1 19196.5 19406.7 19629.6 20141.1 19880.6 17812.5 14382.5 10933.5 8212.7 5523.3 1788.8 715.5 169.5 25.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 65.9 81.6 103.6 169.5 470.7 1158.0 2080.6 2943.6 3734.5 4296.2 4867.4 5517.0 6549.5 9286.0 13412.7 16667.1 17734.1 17956.9 18038.5 18481.0 18496.7 16805.2 13535.1 10123.9 7365.4 4986.6 1603.6 615.1 153.8 22.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 65.9 78.5 100.4 153.8 398.6 979.1 1766.8 2529.4 3226.1 3737.6 4271.1 4870.5 5774.3 8124.8 11856.2 15176.4 16403.5 16623.1 16541.5 16698.5 16576.1 15101.1 12185.7 9060.0 6408.2 4192.7 1387.1 524.1 144.4 25.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 53.3 62.8 78.5 94.1 141.2 326.4 800.2 1456.1 2115.2 2714.6 3182.2 3678.0 4227.2 4996.0 6960.6 10299.6 13688.9 15076.0 15292.5 15044.6 14915.9 14652.3 13397.1 10836.3 7996.2 5451.1 3398.7 1170.6 429.9 134.9 28.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 50.2 62.8 75.3 91.0 125.5 251.1 621.4 1142.3 1697.8 2206.2 2623.5 3081.7 3580.7 4220.9 5799.4 8743.1 12198.3 13745.4 13958.8 13544.5 13133.4 12731.7 11693.0 9483.7 6932.3 4493.9 2604.7 950.9 338.9 125.5 31.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 50.2 59.6 72.2 84.7 109.8 178.9 442.5 828.5 1283.5 1694.6 2064.9 2485.5 2934.2 3442.6 4635.1 7186.5 10707.6 12414.8 12625.0 12047.6 11350.9 10808.0 9988.9 8134.3 5868.5 3536.8 1810.8 734.3 244.8 116.1 34.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 50.2 59.6 69.0 81.6 103.6 156.9 360.9 665.3 1032.5 1368.3 1660.1 1992.8 2350.5 2767.9 3715.6 5758.6 8699.1 10290.2 10509.9 9935.6 9220.1 8642.7 7880.1 6358.0 4575.5 2783.6 1465.5 637.1 229.1 109.8 31.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 37.7 43.9 50.2 56.5 65.9 78.5 94.1 134.9 279.3 499.0 778.3 1041.9 1258.4 1496.9 1770.0 2093.2 2799.3 4330.7 6690.7 8168.8 8394.7 7823.6 7089.2 6474.1 5771.2 4584.9 3282.6 2033.6 1120.3 536.6 213.4 100.4 31.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 40.8 47.1 56.5 62.8 75.3 87.9 113.0 197.7 332.7 524.1 712.4 853.6 1001.1 1186.2 1415.3 1879.8 2899.7 4679.1 6044.2 6276.4 5711.6 4958.4 4305.6 3662.3 2808.7 1986.5 1280.4 772.0 436.2 197.7 94.1 28.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 40.8 47.1 53.3 59.6 72.2 78.5 91.0 116.1 169.5 273.0 386.0 448.8 508.4 602.5 740.6 960.3 1471.8 2670.6 3919.6 4161.3 3599.5 2827.5 2140.3 1553.4 1032.5 693.5 527.2 426.8 338.9 182.0 84.7 25.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 40.8 47.1 53.3 59.6 69.0 75.3 84.7 100.4 131.8 194.6 273.0 323.2 351.5 398.6 470.7 590.0 875.6 1587.9 2353.7 2510.6 2187.3 1741.7 1314.9 976.0 693.5 511.5 420.5 360.9 301.3 188.3 81.6 25.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
37.7 34.5 37.7 43.9 50.2 56.5 62.8 69.0 75.3 84.7 97.3 119.3 160.0 197.7 197.7 194.6 204.0 222.8 279.3 505.3 790.8 859.9 775.1 655.9 492.7 401.7 354.6 329.5 317.0 295.0 263.6 191.4 75.3 22.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
